Automatic Warm Up Valve

Products used to automatically warm up the main steam line over a period of time.

Automatic Warm Up Valve
 

Component Descriptions

Part Component Function
1 Isolating Valve to isolate the take-off line from the boiler
2 Separator to condition the steam quality from the boiler
3 Strainer to protect the control valve from detritus
4 Electric Actuator to drive the warm-up valve
5 Warm-up Valve to warm up the steam line in incremental stages
6 Pressure Gauge to monitor the pressure in the take-off line
7 Controller to control the warm-up valve opening rate
8 - 13 inc. Separator Steam Trap Set  
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1 Main Isolating Valve       BSA3   Bellows Sealed Stop Valves
2 Separator       1808 or S5 1808SS or S6 Separators & Insulation Jackets
3, 9 Strainer Fig 3 Fig 33 Fig 37 Fig 34 Fig 36 Strainers & Filters
4 Electric Actuator EL5600 Series Electric Actuator with EL5851 Auxiliary Switches Control Valves
5 Control Valve     KE73 KE43   Control Valves
6 Pressure Gauge 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon Pressure Gauges & Temperature Gauges
7 Controller El Pulsed Output Controller Type TC10 Positioners, Controllers & Sensors
8, 12 Ball Valve       M20 M20 Ball Valves
10 Ball Float Steam Trap with Monitor   IFT53 IFT57     Steam Trap Performance Monitoring
11 Check Valve DCV1       DCV2, 3 or 4 Check Valves