Manual Blowdown - Single Boiler

Products used for manual control of bottom blowdown per boiler.

Manual Blowdown - Single Boiler
 

Component Descriptions

Part Component Function
1 Manual Blowdown Valve to blow down the boiler
2 Isolating Valve to isolate the blowdown tank for maintenance
3 Blowdown Vessel to safely collect and discharge blowdown
4 Vent Head to safely discharge flash steam at low velocity
5 Pressure Gauge to monitor the pressure in the blowdown vessel
6 Drain Valve to drain the blowdown vessel for maintenance
Arrow Top
 

Table of Parts

Part Component Spirax Sarco Reference Product details
1 Blowdown Valve KBV20, DFG300M Bottom Blowdown Systems
2 Stop Valve BSA Bellows Sealed Stop Valve Bellows Sealed Stop Valves
3 Blowdown Vessel BDV60 Blowdown Vessel Blowdown Vessels
4 Vent Head VH Series Vent Head Vent Heads
5 Pressure Gauge 100 mm diameter Pressure Gauge with 'U' Syphon Pressure Gauges & Temperature Gauges
6 Drain Valve M10 Ball Valve Ball Valves