Drainage of Low Level Condensate Outlet

Using a mechanical pump and trap to drain a low level stalling heat exchanger.

Drainage of Low Level Condensate Outlet
 

Component Descriptions

Part Component Function
1 Air Vent to vent air from the condensate pump and receiver
2 Check Valve to prevent the ingress of air to the condensate system
3 Isolation Valve to isolate the drain trap from the condensate system
4 Isolation Valve to isolate the pump balance line from the condensate system
5 Strainer to protect the steam trap from detritus
6 Check Valve to ensure directional flow through the pump
7 Isolation Valve to isolate the pump from the condensate system
8 Ball Float Steam Trap to drain the receiver under high pressure conditions
9 Check Valve to ensure directional flow through the pump
10 Isolation Valve drain trap set for the pump steam supply
11 Strainer drain trap set for the pump steam supply
12 Condensate Pump to drain the reservoir of condensate under low pressure
13 Ball Float Steam Trap to keep the pump steam supply clear of condensate
14 Check Valve to prevent backsyphoning of condensate
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1 Air Vent AV13     AV21   Air Vents & Air Eliminators
3, 4, 7, 10, 15 Ball Valve       M10 M10 Ball Valves
2, 14 Lift Check Valve LCV1     LCV2   Check Valves
5, 11 Strainer Fig 1 of 12   Fig 12SG Fig 14 Fig 16 Strainers & Filters
8, 13 Ball Float Steam Trap with Monitor     IFT14     Steam Trap Performance Monitoring
12 Automatic Pump MFP14 Automatic Pump Pressure Powered Pumps
6, 9 Disc Check Valve         DCV2, 3, 4, 5, 6 or 9 Check Valves