Drainage of Vacuum System to Atmosphere

Draining a vacuum system with a mechanical pump and atmospheric pressure.

Drainage of Vacuum System to Atmosphere
 

Component Descriptions

Part Component Function
1 - 2 inc. Isolation Valve to isolate the pump from the vacuum system
3 Check Valve to ensure directional flow through the pump
4 Condensate Pump to drain the vacuum system of condensate
5 Check Valve to create a backpressure to the pump
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1, 2 Ball Valve       M10 M10 Ball Valves
3, 5 Disc Check Valve DCV1       DCV2, 3 or 4 Check Valves
7 Pump complete with Check Valves MFP14 Automatic Pump Pressure Powered Pumps