Pumping Long Delivery Lines

The components used in a long pump delivery line.

Pumping Long Delivery Lines
 

Component Descriptions

Part Component Function
1 Check Valve to prevent condensate falling back down the condensate riser
2 Vacuum Breaker to allow condensate to drain down the falling line
3 Air Vent to remove any air locks in the condensate line
4 Check Valve to prevent backsyphoning of condensate
5 Isolation Valve to isolate the pump from the condensate receiver
6 Strainer to protect the pump from detritus
7 Isolation Valve to isolate the pump from the steam supply
8 Strainer to protect the pump from detritus
9 Isolation Valve to isolate the pump from the steam supply
10 - 12 inc. Steam Trap Set for Pump Steam Supply
13 Isolation Valve to isolate the pump from the receiver
14 Check Valve to ensure directional flow through the pump
15 Condensate Pump to pump condensate from the receiver
16 Check Valve to ensure directional flow through the pump
17 Isolation Valve to isolate the pump from the condensate system
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1, 4, 12 Lift Check Valve LCV1     LCV2   Check Valves
2 Vacuum Breaker VB14       VB21 Vacuum Breakers
3 Automatic Air Vent AE30 AE10 AE14 AE44 AE36 or AE50 Air Vents & Air Eliminators
5, 7, 9, 10, 13, 17 Ball Valve       M10 M10 Ball Valves
6, 8 Strainer Fig 1 or 12   Fig 12SG Fig 14 Fig 16 Strainers & Filters
11 Ball Float Steam Trap with Monitor     IFT14     Steam Trap Performance Monitoring
14, 16 Disc Check Valve DCV1       DCV2, 3 or 4 Check Valves
15 Automatic Pump MFP14 Automatic Pump Pressure Powered Pumps