Sump Pumping by Automatic Pump

Draining two heater batteries with a common mechanical pump.

Sump Pumping by Automatic Pump
 

Component Descriptions

Part Component Function
1 Isolation Valve to isolate the pump from the condensate system
2 Strainer to protect the pump from detritus
3 Isolation Valve to isolate the pump from the steam supply
4 Thermodynamic Steam Trap to keep the pump steam supply clear of condensate
5 Condensate Pump to drain the sump of water
6 Strainer to protect the pump from detritus
7 Diffuser to act as a coarse filter
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1, 3 Ball Valve       M10 M10 Ball Valves
2, 6 Strainer Fig 1 or 12   Fig 12SG Fig 14 Fig 16 or 16L Strainers & Filters
4 Thermodynamic Steam Trap       TD62 TD42, TD52, TD62 or TD259 Thermodynamic Steam Traps
5 Pump complete with Check Valves MFP14 Automatic Pump Pressure Powered Pumps
7 Diffuser         DF1 Diffusers