Standard Flash Vessel Installation

Required components of a flash vessel system.

Standard Flash Vessel Installation
 

Component Descriptions

Part Component Function
1 Air Vent to vent air from the flash steam
2 Isolation Valve to isolate the air vent from the flash vessel
3 Safety Valve to protect the downstream equipment from overpressure
4 Pressure Gauge to monitor the flash vessel pressure
5 Flash Vessel to separate the flash steam from the high presssure condensate
6 Isolation Valve to isolate the trap set from the flash vessel
7 Strainer to protect the trap from detritus
8 Ball Float Steam Trap to drain the condensate from the flash vessel
9 Check Valve to prevent backflow through the trap
10 Isolation Valve to isolate the trap from the condensate system
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1 Air Vent AV13     AVC32   Electric Actuators
2, 6, 10 Ball Valve       M10 M10 Ball Valves
3 Safety Valve   SV73 SV607 SV74, SV604 SVL606 Safety Valves
4 Pressure Gauge 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon Pressure Gauges & Temperature Gauges
5 Flash Vessel FV Type Flash Vessel TDS Blowdown Controls
7 Strainer Fig 1 or 12   Fig 12SG Fig 14 Fig 16 Strainers & Filters
8 Ball Float Steam Trap with Monitor     IFT14     Steam Trap Performance Monitoring
9 Lift Check Valve LCV1     LCV2   Check Valves