Electropneumatic Pressure Control Station (Flanged)

The drawing shows the correct way to install the reducing station and the role of each component.

Electropneumatic Pressure Control Station (Flanged)
 

Component Descriptions

Part   Component Function
1 Air Vent to purge air from the separator during start-up
2 Separator to protect the installation from wet steam
3 Isolating Valve to isolate the installation from the supply steam
4 Air Regulator to regulate the air pressure to the valve positioner
5 Strainer to protect the installation from detritus
6 Pressure Gauge to monitor the supply steam pressure
7 E/P Valve Positioner to ensure the valve operates accurately at all loads
8 Pneumatic Actuator to drive the control valve
9 Electronic Controller to control the valve
10 Control Valve to control the flow of steam at the required pressure
11 Safety Valve to protect the downstream equipment from overpressure
12 Pressure Gauge to monitor the downstream pressure
13 Pressure Transmitter to transmit an electronic pressure signal to the controller
14 Isolating Valve to isolate the air vent for maintenance purposes
15 Isolating Valve to set the reducing valve at no load condition
16 - 20 inc. Separator Steam Trap Set  
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1 Air Vent AV13     AVC32   Air Vents & Air Eliminators
2 Separator   S3   S5, S7 S6, S8 Separators & Insulation Jackets
3, 14, 15, 16, 20 Isolating Valve Bellows Sealed Stop Valve   BSA1 BSA2 BSA3   Bellows Sealed Stop Valves
Ball Valve       M20 M20 Ball Valves
4 Air Regulator Spirax-Monnier MPC2 High Efficiency Filter / Regulator Air Set Filter/Regulators
5, 17 Strainer Fig 3 Fig 33 Fig 37SG Fig 34 Fig 36 Strainers & Filters
6, 12 Pressure Gauge 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon Pressure Gauges & Temperature Gauges
7 Positioner SP200 Smart Positioner Positioners, Controllers & Sensors
9 Controller SX25, SX75 Controller Positioners, Controllers & Sensors
8 Pneumatic Actuator PN9000 Series Pneumatic Actuator Pneumatic Actuators
11 Safety Valve   SV73 SV607 SV74, SV604 SVL606 Safety Valves
10 Control Valve     KE73 KE43 KE63 Control Valves
13 Pressure Transmitter EL2600 Pressure Transmitter with 'U' Syphon Assembly Computers, Displays & Transmitters
18 Ball Float Steam Trap with Monitor   IFT53 IFT57 IFT54   Steam Trap Performance Monitoring
19 Check Valve         DCV2, 3 or 4 Check Valves