Direct Acting, Remote Sensing, Pressure Control Station (Flanged)

The drawing shows the correct way to install the reducing station and the role of each component.

Direct Acting, Remote Sensing, Pressure Control Station (Flanged)
 

Component Descriptions

Part   Component Function
1 Isolating Valve to isolate the reducing valve station for maintenance purposes
2 Strainer to protect the reducing valve from detritus
3 Pressure Gauge to monitor the upstream pressure of the reducing valve
4 Reducing Valve to reduce the high pressure supply to a low pressure
5 Safety Valve to protect the downstream equipment from overpressure
6 Pressure Gauge to monitor the downstream pressure of the reducing valve
7 Isolating Valve to set the reducing valve pressure at a no load condition
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1, 7 Isolating Valve Bellows Sealed Stop Valve   BSA1 BSA2 BSA3   Bellows Sealed Stop Valves
Ball Valve       M20 M20 Ball Valves
2 Strainer Fig 3 Fig 33 Fig 37SG Fig 34 Fig 36 Check Valves
3, 6 Pressure Gauge 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon Pressure Gauges & Temperature Gauges
12 Pressure Reducing Valve     DRV7 DRV4   Pressure Reducing & Surplussing Valves
13 Safety Valve (Soft Seat)     SV57, SV607H SV54, SV604H   Safety Valves