Direct Acting, Remote Sensing, Pressure Control Station (Screwed)

The drawing shows the correct way to install the reducing station and the role of each component.

Direct Acting, Remote Sensing, Pressure Control Station (Screwed)
 

Component Descriptions

Part   Component Function
1 Isolating Valve to isolate the reducing valve station for maintenance purposes
2 Strainer to protect the reducing valve from detritus
3 Pressure Gauge to monitor the upstream pressure of the reducing valve
4 Reducing Valve to reduce the high pressure supply to a low pressure
5 Safety Valve to protect the downstream equipment from overpressure
6 Pressure Gauge to monitor the downstream pressure of the reducing valve
7 Isolating Valve to set the reducing valve pressure at a no load condition
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1, 7 Isolating Valve Globe Type HV3     A3S   HV3 Stop Valves or Bellows Sealed Stop Valves
Piston Type       RP31   Piston Valves
Ball Type       M10 M10 Ball Valves
2 Strainer Fig 1 or 12 Fig 13 Fig 12SG Fig 14 Fig 16 or 16L Strainers & Filters
3, 6 Pressure Gauge 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon Pressure Gauges & Temperature Gauges
4 Pressure Reducing Valve     DRV7     Pressure Reducing & Surplussing Valves
5 Safety Valve (Soft Seat) SV615 SV73       Safety Valves