Pilot Operated Tank Heating with a Coil (Flanged)

Recommended installation for a pilot operated temperature controlled steam coil in a tank.

Pilot Operated Tank Heating with a Coil (Flanged)
 

Component Descriptions

Part Component Function
1 Separator to protect the installation from wet steam
2 Isolating Valve to isolate the installation from the steam supply
3 Strainer to protect the control valve from detritus
4 Control Valve to regulate the steam flow to the steam coil
5 Vacuum Breaker to prevent condensate backsyphoning
6 Air Vent to remove air from the system automatically
7 Isolating Valve to isolate the coil for maintenance purposes
8 - 12 inc. Separator Trap Set  
13 - 16 inc. Steam Coil Trap Set  
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1 Separator   S3   S5, S7 S6, S8 Separators & Insulation Jackets
2, 7, 8, 12, 16 Isolating Valve Bellows Sealed Type   BSA1 BSA2 BSA3   Bellows Sealed Stop Valves
Ball Type       M20 M20 Ball Valves
3, 9, 13 Strainer Fig 3 Fig 33 Fig 37 Fig 34 Fig 36 Strainers & Filters
4 Temperature Control Valve     37D     Self-acting Controls
10, 14 Ball Float Steam Trap with Monitor   IFT53 IFT14 IFT54   Steam Trap Performance Monitoring
11, 15 Check Valve DCV1       DCV2, 3 or 4 Check Valves
5 Vacuum Breaker (screwed) VB14     VB21   Vacuum Breakers
6 Air Vent (screwed) AV13     AVC32   Air Vents & Air Eliminators