Pilot Operated Tank Heating with Steam Injection (Flanged)

Recommended installation for pilot operated temperature controlled steam injection in a tank.

Pilot Operated Tank Heating with Steam Injection (Flanged)
 

Component Descriptions

Part Component Function
1 Separator to protect the installation from wet steam
2 Isolating Valve to isolate the installation from the steam supply
3 Strainer to protect the control valve from detritus
4 Control Valve to regulate the steam flow to the steam coil
5 Vacuum Breaker to prevent condensate backsyphoning
6 - 10 inc. Separator Trap Set  
11 Temperature Sensor to sense the tank water temperature
12 Steam Injector to inject steam into the tank water
13 Isolation Valve  
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1 Separator   S3   S5, S7 S6, S8 Separators & Insulation Jackets
2, 6, 10 Isolating Valve Bellows Sealed Type   BSA1 BSA2 BSA3   Bellows Sealed Stop Valves
Ball Type       M20 M20 Ball Valves
3, 7 Strainer Fig 3 Fig 33 Fig 37 Fig 34 Fig 36 Strainers & Filters
4 Temperature Control Valve     37D     Self-acting Controls
5 Vacuum Breaker VB14     VB21   Vacuum Breakers
8 Ball Float Steam Trap with Monitor   IFT53 IFT14 IFT54   Steam Trap Performance Monitoring
9 Check Valve DCV1       DCV2, 3 or 4 Check Valves
11 Sensor Pocket Brass / Copper sensor pocket  
12 Steam Injector IN series steam injector Steam Injectors
13 Isolating Valve       M20 M20 Ball Valves