Self-Acting Tank Heating with Steam Injection (Flanged)

Recommended installation for self-acting temperature controlled steam injection in a tank.

Self-Acting Tank Heating with Steam Injection (Flanged)
 

Component Descriptions

Part Component Function
1 Isolating Valve to isolate the installation from the steam supply
2 Strainer to protect the control valve from detritus
3 Control Valve to regulate the steam flow to the injector
4 Check Valve to prevent water from the tank backsyphoning
5 Self-acting Controller to adjust the control valve relative to the water temperature
6 Temperature Sensor to sense the tank water temperature
7 Steam Injector to efficiently inject steam into the tank water
8 Isolating Valve  
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1 Isolating Valve Bellows Sealed Type   BSA1 BSA2 BSA3   Bellows Sealed Stop Valves
Ball Type       M20 M20 Ball Valves
2 Strainer Fig 3 Fig 33 Fig 37 Fig 34 Fig 36 Strainers & Filters
3 Control Valve KX51 KA33, KB33 or KC31   KA43, KB43 or KC43   Control Valves
4 Check Valve as Vacuum Breaker DCV1       DCV2, 3 or 4 Check Valves
5 Self-acting Control Type SA122 sensor and actuator Self-acting Controls
6 Sensor Pocket Brass / Copper sensor pocket  
6 Steam Injector IN series steam injector Steam Injectors
8 Isolating Valve       M10 M10 Ball Valves