Balanced Pressure Steam Trap Set (Flanged)

The required components of a flanged balanced pressure steam trap set.

Balanced Pressure Steam Trap Set (Flanged)
 

Component Descriptions

Part Component Function
1 Isolation Valve to isolate the trap set from the supply steam
2 Balanced Pressure Steam Trap to discharge condensate correctly
3 Sight Glass to observe the condensate condition
4 Check Valve to prevent reverse flow
5 Isolation Valve to isolate the trap set from the condensate system
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1, 5 Isolating Valve Globe Type   BSA1 BSA2 BSA3   Bellows Sealed Stop Valves
Ball Type       M20 M20 Ball Valves
2* Balanced Pressure Steam Trap       IBPC32 IBPS32 Steam Trap Performance Monitoring
3* Sight Glass     SG253     Sight Glasses
4 Check Valve         DCV2, 3 OR 4 Check Valves

* Items 2 and 3 are not normally installed together - both are shown to indicate position.