Balanced Pressure Steam Trap Set (Screwed)

The required components of a screwed balanced pressure steam trap set.

Balanced Pressure Steam Trap Set (Screwed)
 

Component Descriptions

Part Component Function
1 Isolation Valve to isolate the trap set from the supply steam
2 Balanced Pressure Steam Trap to discharge condensate correctly
3 Sight Glass to observe the condensate condition
4 Check Valve to prevent reverse flow
5 Isolation Valve to isolate the trap set from the condensate system
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1, 5 Isolating Valve Globe Type HV3     A3S   HV3 Stop Valves or Bellows Sealed Stop Valves
Piston Type       RP31   Piston Valves
Ball Type       M10 M10 Ball Valves
2 Balanced Pressure Steam Trap       IBPC32 IBPS32 Steam Trap Performance Monitoring
3 Sight Glass Single Window,
Double Window,
Sight Check †
        Sight Glasses
4 Check Valve LCV1     LCV2   Check Valves

*  Items 2 and 3 are not normally installed together - both are shown to indicate position.
† Separate Check Valve not required.