Ball Float Steam Trap Set (Flanged)

The required components of a flanged ball float steam trap set.

Ball Float Steam Trap Set (Flanged)
 

Component Descriptions

Part Component Function
1 Isolation Valve to isolate the trap set from the supply steam
2 Strainer to protect the trap from detritus
3 Ball Float Steam Trap with Monitor to discharge condensate correctly
4 Sight Glass to observe the condensate condition
5 Check Valve to prevent reverse flow
6 Isolation Valve to isolate the trap set from the condensate system
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1, 6 Isolating Valve Globe Type   BSA1 BSA2 BSA3   Bellows Sealed Stop Valves
Ball Type       M20 M20 Ball Valves
2 Strainer Fig 3 Fig 33 Fig 37SG Fig 34 Fig 36 Strainers & Filters
3* Ball Float Steam Trap with Monitor   IFT53 IFT57 IFT54   Steam Trap Performance Monitoring
4* Sight Glass     SG253     Sight Glasses
5 Check Valve         DCV2, 3 OR 4 Check Valves

* Items 3 and 4 are not normally installed together - both are shown to indicate position.