Inverted Bucket Steam Trap Set (Flanged)

The required components of a flanged inverted bucket steam trap set.

Inverted Bucket Steam Trap Set (Flanged)
 

Component Descriptions

Part Component Function
1 Isolation Valve to isolate the trap set from the supply steam
2 Strainer to protect the trap from detritus
3 Spiratec Sensor Chamber to monitor the trap condition
4 Inverted Bucket Steam Trap to discharge condensate correctly
5 Sight Glass to observe the condensate condition
6 Check Valve to prevent reverse flow
7 Isolation Valve to isolate the trap set from the condensate system
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1, 7 Isolating Valve Globe Type   BSA1 BSA2 BSA3   Bellows Sealed Stop Valves
Ball Type       M20 M20 Ball Valves
2 Strainer Fig 3 Fig 33 Fig 37SG Fig 34 Fig 36 Strainers & Filters
3* Spiratec Sensor Chamber       ST143 ST163 Steam Trap Performance Monitoring
4 Inverted Bucket Steam Trap   HM †,
200 Series,
SF Series
  HM34 †, SCA Series H SIB30, AIB45, UIB30 Inverted Bucket Steam Traps or Swivel Connectors & Traps
5* Sight Glass     SG253     Sight Glasses
6 Check Valve         DCV2, 3 OR 4 Check Valves

* Items 3 and 5 are not normally installed together - both are shown to indicate position.
† Separate strainers not required.