Manifolds on Critical Tracing

The required components of critical tracing control with manifolds.

Manifolds on Critical Tracing
 

Component Descriptions

Part Component Function
1 Isolation Valve to isolate the drain trap from the supply steam
2 Steam Condensate Manifold to distribute steam to tracing lines
3 Strainer to protect the control valve from detritus
4 Temperature Control Valve to regulate the flow of steam through the tracer
5 Spiratec Sensor Chamber to monitor the trap condition
6 Steam Tracing Steam Trap to discharge condensate correctly
7 Pipeline Connector to allow quick trap change during maintenance
8 Isolation Valve to isolate the drain trap from the condensate system
9 Steam Condensate Manifold to collect condensate from tracing lines
10 Steam Tracing Steam Trap to discharge condensate correctly
11 Pipeline Connector to allow quick trap change during maintenance
12 Spiratec Sensor Chamber to monitor the trap condition
13 Isolation Valve to drain the condensate manifold
14 Diffuser to diffuse the condensate when draining to grade
Arrow Top
 

Table of Parts

Part Component Spirax Sarco Reference Product details
2, 9 Steam Condensate Manifold Type MSC Steam Distribution / Condensate Collection Manifold with Piston Valves Manifolds & Insulation Jackets
6, 10 Thermodynamic Steam Trap UTD30 Thermodynamic Steam Trap with Swivel Connector Swivel Connectors & Traps
3 Strainer Fig 14 Cast Steel Strainer Strainers & Filters
4 Temperature Control Valve TA10P Temperature Control Valve with Remote Sensor Self-acting Controls
1, 8, 13 Isolating Valve A3S Bellows Sealed Stop Valve / RP31 / RP32 Piston Valve Bellows Sealed Stop Valves or Piston Valves
7, 11 Pipline Connector PC3 or PC4 Connector Swivel Connectors & Traps
5, 12 Spiratec Sensor Chamber ST162 Sensor Chamber Steam Trap Performance Monitoring
14 Diffuser DF1 Diffuser Diffusers