Manifolds on Non-Critical Tracing

The required components of non-critical tracing control with manifolds.

Manifolds on Non-Critical Tracing
 

Component Descriptions

Part Component Function
1 Isolation Valve to isolate the drain trap from the supply steam
2 Steam Condensate Manifold to distribute steam to tracing lines
3 Strainer to protect the control valve from detritus
4 Temperature Control Valve to regulate the flow of steam through the tracer
5 Spiratec Sensor Chamber to monitor the trap condition
6 Steam Tracing Steam Trap to discharge condensate correctly
7 Isolation Valve to isolate the drain trap from the condensate system
8 Steam Condensate Manifold to collect condensate from tracing lines
9 Strainer to protect the control valve from detritus
10 Temperature Control Valve to regulate the flow of steam through the tracer
11 Steam Tracing Steam Trap to discharge condensate correctly
12 Isolation Valve to drain the condensate manifold
13 Diffuser to diffuse the condensate when draining to grade
14 Spiratec Sensor Chamber to monitor the trap condition
15 Steam Tracing Steam Trap to discharge condensate correctly
16 Pipeline Connector to allow quick trap change during maintenance
Arrow Top
 

Table of Parts

Part Component Spirax Sarco Reference Product details
2, 8 Steam Condensate Manifold Type MSC Steam Distribution / Condensate Collection Manifold with Piston Valves Manifolds & Insulation Jackets
15 Thermodynamic Steam Trap UTD30 Thermodynamic Steam Trap with Swivel Connector Swivel Connectors & Traps
3, 9 Strainer Fig 14 Cast Steel Strainer Strainers & Filters
4, 10 Temperature Control Valve TA10A Temperature Control Valve - Air Sensing Self-acting Controls
1, 7, 12 Isolating Valve A3S Bellows Sealed Stop Valve / RP31 / RP32 Piston Valve Bellows Sealed Stop Valves or Piston Valves
6 Balanced Pressure Steam Trap UBP Balanced Pressure Steam Trap Balanced Pressure Steam Traps
11, 16 Pipline Connector PC10 or PC4 Connector Swivel Connectors & Traps
5, 14 Spiratec Sensor Chamber ST162 Sensor Chamber Steam Trap Performance Monitoring
13 Diffuser DF1 Diffuser Diffusers