Thermodynamic Steam Trap Set (Flanged)

The required components of a flanged thermodynamic steam trap set.

Thermodynamic Steam Trap Set (Flanged)
 

Component Descriptions

Part Component Function
1 Isolation Valve to isolate the trap set from the supply steam
2 Spiratec Sensor Chamber to monitor the trap condition
3 Thermodynamic Steam Trap to discharge condensate correctly
4 Check Valve to prevent reverse flow
5 Isolation Valve to isolate the trap set from the condensate system
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1, 5 Isolating Valve Globe Type   BSA1 BSA2 BSA3   Bellows Sealed Stop Valves
Ball Type       M20 M20 Ball Valves
2 Spiratec Sensor Chamber       ST143 ST163 Steam Trap Performance Monitoring (see TI-P086-17)
3 Thermodynamic Steam Trap       TD62, TD120 TD24F, TD32F, TD45, TD1464 Thermodynamic Steam Traps
4 Check Valve         DCV2, 3 OR 4 Check Valves