Thermodynamic Steam Trap Set (Screwed)

The required components of a screwed thermodynamic steam trap set.

Thermodynamic Steam Trap Set (Screwed)
 

Component Descriptions

Part Component Function
1 Isolation Valve to isolate the trap set from the supply steam
2 Strainer to protect the trap from detritus
3 Thermodynamic Steam Trap to discharge condensate correctly
4 Check Valve to prevent reverse flow
5 Isolation Valve to isolate the trap set from the condensate system
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1, 5 Isolating Valve Globe Type HV3     A3S   HV3 Stop Valves or Bellows Sealed Stop Valves
Piston Type       RP31   Piston Valves
Ball Type       M10 M10 Ball Valves
2 Strainer Fig 1 or 12 Fig 13 Fig 12SG Fig 14 Fig 16 or 16L Strainers & Filters
3 Thermodynamic Steam Trap         ITD32 Steam Trap Performance Monitoring
4 Check Valve LCV1     LCV2   Check Valves