Information icon

Not all products are available in all markets.  Please choose your National Spirax Sarco Website or Contact Us for further information.

Condensate pumps and pump traps are designed to rapidly remove condensate during "stall" conditions, so maximising the efficiency of your re-boilers and other heat exchangers while reducing the risk of corrosion, poor control, and water hammer associated with "stall".

Mechanical pumps & automatic pump traps

Flash steam recovery vessels

Thermocompressors

 

Mechanical pumps & automatic pump traps

MFP14S, MFP14SS, Pivotrol

Awaiting Image

The MFP14 and Pivotrol series of automatic pumps are available in carbon steel and stainless steel (ASTM) bodies. They are typically used to lift steam condensate and other liquids to higher levels. Their mode of operation is by acting as a displacement receiver, typically using steam or compressed air as the motive fluid making them ideal for the Oil and Petrchemical Industry.

The pumps can be skid mounted to meet your specific requirements as an Engineered System, or, alternatively, as a standard Packaged Pump Skid.

Go to our Pressure Powered Pumps product page for more information.

Automatic Pump Trap - APT14SHC

APT14

The APT14SHC is a carbon steel automatic pump trap, which operates as a steam trap or pump depending on pipeline conditions. When in pumping mode the APT14 is powered by steam and can remove condensate under all operating conditions, including vacuum.

The APT14 can also be skid mounted as a Packaged Pump Unit coming complete with all ancillary equipment and receiver ready as a "plug-in" system.

Go to our Pressure Powered Pumps product page for more information.

 

Flash steam recovery vessels

Flash Vessels

Flash vessels

Flash vessels allow the separation of flash steam generated as condensate passes from high pressures to lower pressures, typically after passing through a steam trap or from boiler blowdown. The flash steam can then be utilised by either low pressure applications or re-energised to higher pressures using a thermocompressor.

The Spirax Sarco FV flash vessel is designed and constructed in carbon steel to ASME VIII Div 1 2004 +ADD06.

Go to our Flash Steam Recovery Vessels product page for more information.

 

Thermocompressors

Thermocompressors

Thermocompressors are energy saving devices that re-energise low pressure (often waste) steam, to a higher usable pressure.

Spirax Sarco can supply thermocompressors manufactured in a range of materials including stainless steel, carbon steel, and chrome molybdenum. We can package the system complete with controls and ancillary equipment ready for installation and commissioning.

Contact Spirax Sarco for more details.