Large quantities of hot condensate can be returned to the boiler feedtank for reuse with the assistance of an electrical condensate pump.

Electrical condensate pumps are suitable where condensate is collected from multiple sources and can drain freely into a vented receiver. For condensate removal from individual apparatus, mechanical pumps should be used.

  • Able to handle up to 34 000 kg/h at 98°C
  • Copper or galvanised receivers
  • Simplex or Duplex pumps
  • Can handle high backpressures
  • Automatic standby and changeover

What do I do now?

Find further related information on Electrical Condensate Pumping in the sections below, or get in touch for further assistance.

Contact us for advice from our engineers

  • Help on sizing and selection

  • Arrange a visit

  • Answers & advice on products/applications

  • Placing orders

Electrical Condensate Pumping
 

Product Information

Find technical literature for the products used within this application.

Arrow Top