Here are just a few of the many applications to be found in the pharmaceutical industries, for which we are able to supply products and application advice.

Also see our Applications Overview

 

Pure Water Production, Storage and Distribution

  • Steam is not directly used to produce purified water (E.g. USP) however it is used to keep the system up to temperature. The vent filter may also be steam heated.
  • Every three days, the deionizer is given a steam-heated hot water flush at 62°C. Once a week, the exchanger brings the rest of the system up to 82°C for sterilisation purposes.
  • The APT14 automatic pump trap protects the efficiency of the heat exchanger by effectively removing condensate even under stall conditions.
Arrow Top
 

Bespoke Heat Exchanger Package for Process Hot Water

Spirax Sarco can provide a complete range of packaged steam heat exchange systems for process and domestic hot water. Our standard range includes the Easiheat™ unit, suitable for loads up to 1 800 kW. The unit shown is one of our bespoke packages producing process hot water and rated to 2.0 MW. Systems up to 10 MW are available.

Arrow Top
 

Pressure Reduction of Filtered Plant Steam

  • Pressure reduction may be required for clean steam distribution, centrifuges, freeze dryers, sterilisers, autoclaves, humidifiers and process vessels.
  • Spirax Sarco produce a range of direct acting pressure reducing valves suitable for the task, the SRV461 and SRV463 (all wetted parts 316L) and SRV66 (all 316L construction) The SRV66 has clean in place (CIP) capability.
Arrow Top
 

Indirect Humidification

Heated air coming off air handling units may require humidification to keep it within the tight band requirements for production, a typical value being between 40 and 60% RH.

Humidification may be carried out directly; or indirectly (below), using steam to heat purified water, with the result that the air is humidified using clean steam.

Arrow Top
 

CIP/SIP Lines

The BT6 316L stainless steel balanced pressure steam trap, specifically designed for hygienic applications, is shown, as is the BT6HC high capacity version for high condensate loads and CIP/SIP fluids.

The M60 is a clean ball valve for use in high purity and aseptic processes. Applications include sterile barriers, CIP/SIP and general process isolation.

Arrow Top
 

Typical Process Vessel Block and Bleed System

  • The layout ensures effective condensate drainage during sterilisation and sterile barrier operations.
  • Specially designed steam traps prevent blockage and back up of condensate even when process fluids are present.
Arrow Top
 

Jacketed Pan and Product Line

  • The diagram shows the steam system layout for sterilisation of the jacketed vessel. Different isolating valves are opened and closed depending on whether product is being processed in the vessel, the product line is being sterilised, the vessel is being sterilised, or product is being drained.
  • A range of Spirax Sarco steam traps, specifically designed for hygienic applications, is shown, each being manufactured in 316L stainless steel and suited to the different demands created by its role in the system.
  • The BT6 is a balanced pressure thermostatic steam trap. The BTM7 is a maintainable balanced pressure thermostatic steam trap. The BTD52L thermodynamic steam trap is specifically for mains drainage applications in clean steam systems.
  • The M60 is a clean ball valve for use in high purity and aseptic processes. Applications include sterile barriers, CIP/SIP and general process isolation.
Arrow Top

Whatever your steam system requirement

Spirax Sarco have experienced engineers available to offer information about our capability in your industry.

  • Arrange a visit to your plant by Spirax Sarco

  • Ask us a question about our products and services