Find information on our Documentation and Validation packages.

 

BT6-B Traps

BT6

The BT6-B stainless steel balanced pressure steam trap is designed for hygienic applications with elevated ‘near to steam’ performance, minimising any condensate back-up.

High flow capacities reduce fluid hold-up whilst coping with high-flow conditions of SIP start-up and CIP rinses.

Typical applications include sterile barriers, CIP/SIP, sterilisers and autoclaves, bioreactor sterilisation trapping, and clean/pure steam mains drainage.

Go to our BT6-B Sanitary Steam Trap product page for more information.

Arrow Top
 

BTM7

BTM7

An economic sanitary thermostatic steam trap designed for clean/pure steam service but for non-critical applications.

A lower flow capacity than the BT6-B model, makes the unit an economical solution for tracing and main steam drainage applications.

Go to our BTM7 Sanitary Steam Trap product page for more information.

Arrow Top
 

BTS7

BTS7

A low cost/low specification solution for non-critical mains drainage applications.

The unit is non-maintainable.

Arrow Top