The RIM10 rotor insertion flow meter for steam, gases and liquids can be fitted directly into operational pipework using standard hot-tapping techniques, eliminating the need to disrupt production for installation:

  • Typical savings compared to full-bore flowmeters:
    - 80% for the 600 mm (24") pipelines and - 50% for 250 mm (10") pipelines.
  • Suitable for installation and servicing under full flow conditions.
  • Delivers accurate measurements for excellent energy management.
  • Outstanding for low flowrate and wide turndown applications.
  • Process pressure up to 137.8 bar g (2 000 psi g) and Process temperatures up to 400°C (750°F)
Information icon

Not all products are available in all markets.  Please choose your National Spirax Sarco Website or Contact Us for further information.

What do I do now?

Find further information on Turbine Flowmeters in the sections below, or get in touch for further assistance.

Contact us for advice from our engineers

  • Help on sizing and selection
  • Arrange a visit
  • Answers & advice on products/applications
  • Obtaining quotes & placing orders
Arrow Top
 

CAD Drawings

CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.

Arrow Top

Contact us for advice from our engineers

  • Help on sizing and selection
  • Arrange a visit
  • Answers & advice on products/applications
  • Obtaining quotes & placing orders