Fig 1 and Fig 12

High efficiency steam strainers & filters for better quality steam.

  • Designed to remove solid particles from the steam supply.
  • Reduce levels of contamination.
  • Maintain quality of end product
Information icon

Not all products are available in all markets.  Please choose your National Spirax Sarco Website or Contact Us for further information.

What do I do now?

Find further information on Strainers & Filters in the sections below, or get in touch for further assistance.

Contact us for advice from our engineers

  • Help on sizing and selection
  • Arrange a visit
  • Answers & advice on products/applications
  • Obtaining quotes & placing orders
Arrow Top
 

Range Table

Strainer type Fig 1 Fig 4 Fig 5 Fig 3 Fig 6 Fig 12
Body design rating PN16 PN16 PN16 PN25 PN25 PN25
Size DN8 1/4"            
DN10 3/8"          
DN15 1/2"  
DN20 3/4"  
DN25 1"      
DN32 1 1/4"        
DN40 1 1/2"        
DN50 2"        
DN65 2 1/2"        
DN80 3"        
DN100 4"          
DN125 5"            
DN150 6"            
DN200 8"            
DN250 10"            
Connections Screwed  
Socket Weld            
Flanged EN          
ANSI          
JIS/KS            
Geometry 'Y'      
Angle        
Straight          
Pot            
Strainer options
Blowdown / drain valve
3.1 certification            
Standard screens in stainless steel
Perforations 0.8mm
DN8 to DN80
1.6mm
DN100 to DN200
         
3.0mm            
Optional screens in stainless steel
Perforations 1.6mm
DN8 to DN80
3.0mm
DN8 to DN200
Mesh 40, 100, 200
Optional screens in monel
Perforations 0.8mm
DN8 to DN80
1.6mm
DN100 to DN200
           
3.0mm
DN8 to DN200
Mesh 100
Technical Literature Literature for these products is available below
Arrow Top
 

Technical Information

Use our technical information sheets for a full technical specification of the product. They typically include:

  • Pressure/temperature limits
  • Materials
  • Sizes & connections
  • Dimensions & weights
  • Capacity charts
  • Ordering information
Title Reference Number Issue File Size
PDF CSF16 and CSF16T Stainless Steel Steam Filters TI-P185-01 12 631 KB
PDF CSF16 and CSF16T Stainless Steel Sterile Air Filters TI-P185-11 2 904 KB
PDF Fig 12 Brass and Bronze Strainers TI-P164-02 8 803 KB
PDF Fig 12 SG Iron Strainer TI-P163-01 8 197 KB
PDF Fig 14 Carbon Steel Strainer TI-P063-02 6 123 KB
PDF Fig 14HP Carbon Steel Strainer TI-P169-03 2 170 KB
PDF Fig 16 and Fig 16L Austenitic Stainless Steel Strainers TI-P160-01 7 110 KB
PDF Fig 16HP Stainless Steel Strainer TI-P169-08 1 471 KB
PDF Fig 18HP Alloy Steel Strainer TI-P162-03 1 614 KB
PDF Fig 3 Bronze Strainer TI-P021-01 6 168 KB
PDF Fig 33 Cast Iron Strainer TI-S60-03 8 275 KB
PDF Fig 34 Carbon Steel Strainer - ASTM Material TI-P064-02 11 174 KB
PDF Fig 34 Carbon Steel Strainer - EN Material TI-P064-01 10 175 KB
PDF Fig 34 Carbon Steel 'Y' Type Strainer DN250 to DN400 (10" to 16") TI-P168-07 1 346 KB
PDF Fig 34HP Carbon Steel Strainer TI-P168-01 1 288 KB
PDF Fig 36 Austenitic Stainless Steel Strainer TI-P160-02 10 95 KB
PDF Fig 3616 Austenitic Stainless Steel Strainer - ASTM Material TI-P160-04 9 499 KB
PDF Fig 3616 Austenitic Stainless Steel Strainer - DIN Material TI-P160-05 8 84 KB
PDF Fig 36HP Stainless Steel Strainer TI-P160-11 2 181 KB
PDF Fig 37 SG Iron Strainer TI-P081-01 9 293 KB
PDF Fig 3716 SG Iron Strainer - DIN Material TI-P081-03 7 486 KB
PDF Fig 4 Brass Strainer TI-P164-01 6 176 KB
PDF Fig B34 Carbon Steel 'T' Type or Basket Type Strainers TI-P168-04 2 306 KB
PDF Fig B36 Stainless Steel 'T' Type or Basket Type Strainers TI-P161-01 2 301 KB
PDF Pressure Drop Information (Resistance to Flow of Water) for Strainers TI-S60-21 2 95 KB
PDF TP1, TP2, TP3 and Spacer Ring Stainless Steel Temporary Strainers TI-P169-06 3 233 KB
Arrow Top
 

Installation & Maintenance Instructions

Clear & accurate guidelines on installation & maintenance. They typically include:

  • General safety information
  • General product information
  • Installation
  • Commissioning
  • Operation
  • Maintenance
  • Spare parts
Title Reference Number Issue File Size
PDF CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters IM-P185-02 10 1.33 MB
PDF Fig 12, Fig 14HP, Fig 16, Fig 16HP and Fig 16L Strainers IM-S60-17 11 262 KB
PDF Fig 18HP Butt Weld Strainer IM-P162-04 2 323 KB
PDF Fig 4 Screwed Strainer IM-P164-06 1 245 KB
PDF Fig 7, 33, 34, 34HP, 36, 36HP, 37, 3616 and Fig 3716 Flanged Strainers IM-S60-18 9 625 KB
PDF Fig B34 and Fig B36 'T' Type or Basket Type Strainers IM-S60-24 1 577 KB
PDF TP1, TP2 and TP3 Temporary Cone and Flat shaped Strainers and Spacer Ring IM-P169-07 3 382 KB
Arrow Top
 

CAD Drawings

CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.

Arrow Top

Contact us for advice from our engineers

  • Help on sizing and selection
  • Arrange a visit
  • Answers & advice on products/applications
  • Obtaining quotes & placing orders