Balanced pressure thermostatic steam traps adjust automatically to varying steam pressures

  • Excellent air venting characteristics during plant start-up and during normal operation.
  • Large discharge capacities for their size.
  • Robust design of the internals gives a good life expectancy.
Information icon

Not all products are available in all markets.  Please choose your National Spirax Sarco Website or Contact Us for further information.

What do I do now?

Find further information on Balanced Pressure Steam Traps in the sections below, or get in touch for further assistance.

Contact us for advice from our engineers

  • Help on sizing and selection
  • Arrange a visit
  • Answers & advice on products/applications
  • Obtaining quotes & placing orders
Arrow Top
 

Range Table

Model BPT
13A 13AX 13S 13SX 13UA 13UAX 13US 13USX
Body Design Rating PN16 PN16 PN16 PN16 PN16 PN16 PN16 PN16
Sizes DN8 - 1/4"                
DN15 - 1/2"
DN20 - 3/4"
DN25 - 1"                
Connections Screwed        
Screwed Union Inlet        
Socket Weld                
Butt Weld                
Flanged                
Strainer Flat Type        
Cylindrical Type                
Capsule Fill * STD                
E
Internal Check Valve                
Discharge Capacity High High High High High High High High
 
Optional Capsule Fill * SUB                
NTS                
F
G
Blowdown Valve                
Chrome Plated Finish
Technical Literature Literature for these products is available below

Note, Capsule Fill and Operation - When placing an order always state capsule fill:
Standard Capsule - Is marked with 'STD' or 'E' for operation at approximately 12°C below steam saturation temperature.
Optionally - The capsule can be supplied for sub-cooled 'SUB' or 'F' operation at approximately 24°C below steam saturation temperature.
For critical applications the 'NTS' or 'G fill capsule should be selected which operates at approximately 4°C below steam saturation temperature.

Arrow Top
 

Sales Brochures

Our brochures typically contain the concept, customer benefits and key features of the product.

Title Reference Number Issue File Size
PDF By-pass trap SB-P126-01 1 268 KB
Arrow Top
 

Technical Information

Use our technical information sheets for a full technical specification of the product. They typically include:

  • Pressure/temperature limits
  • Materials
  • Sizes & connections
  • Dimensions & weights
  • Capacity charts
  • Ordering information
Title Reference Number Issue File Size
PDF BPC32 and BPC32Y Carbon Steel Balanced Pressure Thermostatic Steam Traps TI-P005-01 5 289 KB
PDF BPC32F and BPC32YF Carbon Steel Integrally Flanged Balanced Pressure Thermostatic Steam Traps TI-P005-10 1 256 KB
PDF BPM21L Carbon Steel Balanced Pressure Thermostatic Steam Trap TI-P124-08 2 152 KB
PDF BPS32 and BPS32Y Stainless Steel Balanced Pressure Thermostatic Steam Traps TI-P005-03 5 289 KB
PDF BPT13 Brass Balanced Pressure Thermostatic Steam Trap TI-P122-01 6 183 KB
PDF BPT13T and BPT13TGX Thermostatic Steam Traps TI-P126-03 6 221 KB
PDF BPW32 Balanced Pressure Wafer Steam Trap TI-P126-06 4 142 KB
PDF BT6-B Sanitary Balanced Pressure Thermostatic Steam Trap TI-P180-30 7 259 KB
PDF BTM7 Stainless Steel Thermostatic Clean Steam Trap TI-P180-11 11 226 KB
PDF BTS7 Stainless Steel Clean Steam Trap TI-P180-03 7 150 KB
PDF BTS7.1 Stainless steel Clean Steam Trap TI-P180-40 4 154 KB
PDF MST21 Stainless Steel Balanced Pressure Thermostatic Steam Trap TI-P125-08 9 183 KB
Arrow Top
Arrow Top
 

CAD Drawings

CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.

Arrow Top

Contact us for advice from our engineers

  • Help on sizing and selection
  • Arrange a visit
  • Answers & advice on products/applications
  • Obtaining quotes & placing orders